??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES M12MI-PSC30A-S04G-W09
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES M12MI-PSC30A-S04G-W09
VERF
Availability
Available
BC
Order code
BES05Y2
TC
Artikelbezeichnung
BES M12MI-PSC30A-S04G-W09
PX
Product view
57933_AB
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Magnetfeldfest;Schweißfest;Faktor 1
BFORM
Style
M12x1
W
Gewicht
0.025 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = Ø 12 x 65 mm, Style Housing = M12x1, Installation = for flush mounting, Range = 3 mm, Switching output = PNP normally open (NO), Switching frequency = 1500 Hz Measured at 2 mm, 24 V, 100 mA, Housing material = Brass, PTFE coated, Material sensing surface = PBT, PTFE coated, Connection = Connector, M12x1-Male, 3-pin, Operating voltage Ub = 10...30 VDC, Ambient temperature = -30...85 °C, Magnetic field immune = magnetic field immune (AC/DC), IP rating = IP68, Approval/Conformity = CE, UKCA, cULus, WEEE, Additional features = Factor 1, Extended temperature range, weld-immune (magnetic field 100kA/m), Housing resistant to weld spatter
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.